BURNDY
CTB125AA4C, Mounting Base, Acrylic Adhesive, Natural
Image of CTB125AA4C CTB125AA4C, Mounting Base, Acrylic Adhesive, Natural

CTB125AA4C, Mounting Base, Acrylic Adhesive, Natural

Brand: Burndy

Catalog ID: CTB125AA4C

Nylon Cable tie mounting bases, Color:Natural, 1" L, 1" W, Max Tie Slot Width: 0.20".

Cable Tie Base

General

Catalog Number

CTB125AA4C

Color

Natural

Material

NYLON 6/6

Mounting Method

Acrylic adhesive or #6 screw

Series

UNIRAP™ Series

Trade Name

UNIRAP™

Type

Cable Tie Bases

UPC

781810335888

UPC 14 Digit GTIN

00781810335888

Dimensions

Dimension - B Length inch

1 in

Dimension - Width inch

1 in

Dimensions

1 in x 1 in x 0.2 in

Height

0.2 in

Length

1 in

Package Height

0.57 in

Package Length

10.5 in

Package Weight

0.31 lb

Package Width

6 in

Width

1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Mounting Method

Acrylic adhesive or #6 screw

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

36000