BURNDY
CTB125AA4C0, Mounting Base, Acrylic Adhesive, Black
Image of CTB125AA4C0 CTB125AA4C0, Mounting Base, Acrylic Adhesive, Black
Image of CTB125AA4C0 CTB125AA4C0, Mounting Base, Acrylic Adhesive, Black

CTB125AA4C0, Mounting Base, Acrylic Adhesive, Black

Brand: Burndy

Catalog ID: CTB125AA4C0

Nylon Cable tie mounting bases, Color:Black, 1" L, 1" W, Max Tie Slot Width: 0.20".

Cable tie mounting base

General

Catalog Number

CTB125AA4C0

Color

Black

Material

Nylon 6/6

Mounting Method

Acrylic adhesive or #6 screw

Product Family

Wire/Cable/Hose Management & Accessories>Cable Tie Bases

Product Type

Mounting Bases

Series

UNIRAP™ Series

UPC

781810335895

Dimensions

Dimension - B Length inch

1 in

Dimension - Width inch

1 in

Length

1 in

Width

1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Mounting Method

Acrylic adhesive or #6 screw

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

10000