BURNDY
CTB125S2C, Cable Tie Mounting Base, Screw Mount, Natural
Image of CTB125S2C CTB125S2C, Cable Tie Mounting Base, Screw Mount, Natural

CTB125S2C, Cable Tie Mounting Base, Screw Mount, Natural

Brand: Burndy

Catalog ID: CTB125S2C

Nylon Cable tie mounting bases, Color:Natural, 1" L, 1" W, Max Tie Slot Width: 0.20".

Cable tie mounting base

General

Catalog Number

CTB125S2C

Color

Natural

Material

NYLON 6/6

Mounting Method

Acrylic adhesive or #6 screw

Series

UNIRAP™ Series

UPC

781810336045

Dimensions

Dimension - B Length inch

1 in

Dimension - Width inch

1 in

Dimensions

1 in x 1 in x 0.2 in

Height

0.2 in

Length

1 in

Width

1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Mounting Method

Acrylic adhesive or #6 screw

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

1