BURNDY
CTB125S4C, Cable Tie Mounting Base, Screw Mount, Natural
Image of CTB125S4C CTB125S4C, Cable Tie Mounting Base, Screw Mount, Natural

CTB125S4C, Cable Tie Mounting Base, Screw Mount, Natural

Brand: Burndy

Catalog ID: CTB125S4C

Cable tie mounting base - Nylon 6/6, 4 way, #8 Screw Mounted.

Cable tie mounting base

General

Catalog Number

CTB125S4C

Color

Natural

Material

NYLON 6/6

Mounting Method

#6 screw

Series

UNIRAP™ Series

UPC

621945484658

Dimensions

Dimension - B Length inch

1 in

Dimension - Height inch

0.19 in

Dimension - Height mm

5 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.125 in

Dimension - Width inch

1.125 in

Dimension - Width mm

29 mm

Certifications And Compliance

Certification - CSA Approved

No

Configuration

Mounting Method

#6 screw

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

1