BURNDY
CTB150RA4C, Mounting Base, Rubber Adhesive, Natural
Image of CTB150RA4C CTB150RA4C, Mounting Base, Rubber Adhesive, Natural

CTB150RA4C, Mounting Base, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB150RA4C

Nylon Cable tie mounting bases, Color:Natural, 1.51" L, 1.51" W, Max Tie Slot Width: 0.39".

Cable Tie Base

General

Catalog Number

CTB150RA4C

Color

Natural

Material

Nylon 6/6

Mounting Method

Rubber adhesive or #10 screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Series

UNIRAP™ Series

Trade Name

UNIRAP™

Type

Cable Tie Bases

UPC

781810336007

UPC 14 Digit GTIN

00781810336007

Dimensions

Dimension - B Length inch

1.51 in

Dimension - Width inch

1.51 in

Dimensions

1.51 in x 1.51 in x 0.37 in

Height

0.37 in

Length

1.51 in

Width

1.51 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Configuration

Mounting Method

Rubber adhesive or #10 screw

Logistics

Carton Quantity

2500

Minimum Pack Quantity

100

Packaging Type

Bag