BURNDY
Image of CTNT50275C0 CTNT50275C0, Cable Tie, 2.75" Max Bundle, 50 Lb Tensile, Black, Nylon 12
Image of CTNT50275C0 CTNT50275C0, Cable Tie, 2.75" Max Bundle, 50 Lb Tensile, Black, Nylon 12

CTNT50275C0, Cable Tie, 2.75" Max Bundle, 50 Lb Tensile, Black, Nylon 12

Brand:

Burndy

Catalog ID:

CTNT50275C0

  • Nylon 12 Cable Ties provide excellent UV, chemical and moisture resistant
  • Ties feature inside serrations and bent tail for quick, easy installation
  • Smooth edge to prevent bundle damage
  • Especially suitable in high moisture, corrosive (zinc chloride and dilute acids) environments
  • Good in low temperatures
  • Indoor/Outdoor applications

Product details

General

Application

Indoor and Outdoor mounting applications

Catalog Number

CTNT50275C0

Color

Black

Construction Material - Main

Nylon

EU RoHS Indicator

Contact Manufacturer

Material

NYLON 12

Rating - Minimum Tensile Strength lbs

50 lb

Sub Brand

UNIRAP

Tensile Strength

50 lb.

Trade Name

UNIRAP™

Type

Cable Tie

UPC

621945469433

Dimensions

Dimension - Bundle Diameter Max inch

2.75 in

Dimension - L Length Overall mm

280 mm

Dimension - Length Overall inch

11.00 in

Dimension - Width inch

0.19 in

Dimension - Width mm

4.8 mm

Thickness

0.06 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100