BURNDY
CTNT50750C0, Tie, 7.5" Max Bundle, Black, Nylon 12
Image of CTNT50750C0 CTNT50750C0, Tie, 7.5" Max Bundle, Black, Nylon 12

CTNT50750C0, Tie, 7.5" Max Bundle, Black, Nylon 12

Brand: Burndy

Catalog ID: CTNT50750C0

Nylon 12 Cable Tie, Tensile strength: 50 Lbs, Color: Black, 27.60"L, 0.19"W, 7.50" Bundle Dia.

  • Nylon 12 Cable Ties provide excellent UV, chemical and moisture resistant
  • Ties feature inside serrations and bent tail for quick, easy installation
  • Smooth edge to prevent bundle damage
  • Especially suitable in high moisture, corrosive (zinc chloride and dilute acids) environments
  • Good in low temperatures
  • Indoor/Outdoor applications

General

Catalog Number

CTNT50750C0

Color

Black

Material

Nylon 12

Rating - Minimum Tensile Strength lbs

50 lb

Series

UNIRAP™ Series

Tensile Strength

50 / 22 lb./Kg

Trade Name

UNIRAP™

UPC

621945469358

Dimensions

Dimension - Bundle Diameter Max inch

7.50 in

Dimension - L Length Overall mm

700 mm

Dimension - Length Overall inch

27.60 in

Dimension - Width inch

0.19 in

Dimension - Width mm

4.8 mm

Length

27.6 in

Thickness

0.063 in

Width

0.19 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 lb

Tensile Strength

50 / 22 lb./Kg

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100