BURNDY
CTNT50750D0, Cable Tie, 7.5" Max Bundle, 50 Lb Tensile, Black, Nylon 12
Image of CTNT50750D0 CTNT50750D0, Cable Tie, 7.5" Max Bundle, 50 Lb Tensile, Black, Nylon 12

CTNT50750D0, Cable Tie, 7.5" Max Bundle, 50 Lb Tensile, Black, Nylon 12

Brand: Burndy

Catalog ID: CTNT50750D0

Nylon 12 Cable Tie, Tensile strength: 50 Lbs, Color: Black, 27.60"L, 0.19"W, 7.50" Bundle Dia.

  • Nylon 12 Cable Ties provide excellent UV, chemical and moisture resistant
  • Ties feature inside serrations and bent tail for quick, easy installation
  • Smooth edge to prevent bundle damage
  • Especially suitable in high moisture, corrosive (zinc chloride and dilute acids) environments
  • Good in low temperatures
  • Indoor/Outdoor applications

General

Catalog Number

CTNT50750D0

Color

Black

Material

NYLON 12

Rating - Minimum Tensile Strength lbs

50 lb

Series

UNIRAP™ Series

Tensile Strength

50 / 22 lb./Kg

Trade Name

UNIRAP™

UPC

621945469365

Dimensions

Dimension - Bundle Diameter Max inch

7.50 in

Dimension - L Length Overall mm

700 mm

Dimension - Length Overall inch

27.60 in

Dimension - Width inch

0.19 in

Dimension - Width mm

4.8 mm

Length

27.6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness

0.063 in

Width

0.19 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 lb

Tensile Strength

50 / 22 lb./Kg

Logistics

Carton Quantity

5000

Minimum Pack Quantity

500