BURNDY
CTSS225600304C, 304 SS Tie, 225 lb Tensile, 6.07" Bundle
Image of CTSS225600304C CTSS225600304C, 304 SS Tie, 225 lb Tensile, 6.07" Bundle

CTSS225600304C, 304 SS Tie, 225 lb Tensile, 6.07" Bundle

Brand: Burndy

Catalog ID: CTSS225600304C

Uncoated stainless steel cable ties 304 grade, Tensile strength: 225 Lb, 23.62" L, 0.18" W, 6.07" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

General

Catalog Number

CTSS225600304C

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

225

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810651414

UPC 14 Digit GTIN

00781810651414

Dimensions

Dimension - Bundle Diameter Max inch

6.07

Dimension - L Length Overall mm

600 mm

Dimension - Length Overall inch

23.62 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

23.62 in

Package Height

0.6 in

Package Length

29.25 in

Package Weight

1.39 lb

Package Width

4.4 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

225

Operational

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Operating Temperature Range Fahrenheit

-

Configuration

Connector Type

UNCOATED

Logistics

Carton Quantity

2500

Minimum Pack Quantity

100

Pallet Quantity

7500