BURNDY
CTSS250300FC304L, 304 SS Tie, 3" Bundle, Full Coat
Image of CTSS250300FC304L CTSS250300FC304L, 304 SS Tie, 3" Bundle, Full Coat

CTSS250300FC304L, 304 SS Tie, 3" Bundle, Full Coat

Brand: Burndy

Catalog ID: CTSS250300FC304L

Fully coated stainless steel cable ties 304 grade, Tensile strength: 250 Lb, 11.81" L, 0.31" W, 3.00" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS250300FC304L

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647028

UPC 14 Digit GTIN

00781810647028

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.31 in

Dimension - Width mm

7.9 mm

Length

11.81 in

Package Height

1.1 in

Package Length

16.25 in

Package Weight

0.81 lb

Package Width

4.4 in

Width

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

2500

Minimum Pack Quantity

100

Pallet Quantity

91000