BURNDY
CTSS250600FC304L, 304 SS Tie, 250 Lb, 6" Bundle, Full Coat
Image of CTSS250600FC304L CTSS250600FC304L, 304 SS Tie, 250 Lb, 6" Bundle, Full Coat

CTSS250600FC304L, 304 SS Tie, 250 Lb, 6" Bundle, Full Coat

Brand: Burndy

Catalog ID: CTSS250600FC304L

Fully coated stainless steel cable ties 304 grade, Tensile strength: 250 Lb, 23.62" L, 0.31" W, 6.06" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS250600FC304L

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647059

UPC 14 Digit GTIN

00781810647059

Dimensions

Dimension - Bundle Diameter Max inch

6.06

Dimension - L Length Overall mm

600 mm

Dimension - Length Overall inch

23.62 in

Dimension - Width inch

0.31 in

Dimension - Width mm

7.9 mm

Length

23.62 in

Package Height

1 in

Package Length

27.5 in

Package Weight

1.39 lb

Package Width

4.25 in

Width

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

1500

Minimum Pack Quantity

100

Pallet Quantity

42000