BURNDY
CTSS450600PC304L, 304 SS Tie, 6" Bundle, Partial Coat
Image of CTSS450600PC304L CTSS450600PC304L, 304 SS Tie, 6" Bundle, Partial Coat

CTSS450600PC304L, 304 SS Tie, 6" Bundle, Partial Coat

Brand: Burndy

Catalog ID: CTSS450600PC304L

Semi coated stainless steel cable ties 304 grade, Tensile strength: 450 Lb, 23.62" L, 0.50" W, 6.06" Bundle Dia.

Stainless Steel Cable Tie - Partially Coated

General

Catalog Number

CTSS450600PC304L

Connector Type

PARTIALLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

450

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647615

UPC 14 Digit GTIN

00781810647615

Dimensions

Dimension - Bundle Diameter Max inch

6.06

Dimension - L Length Overall mm

600 mm

Dimension - Length Overall inch

23.62 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Length

23.62 in

Package Height

1.5 in

Package Length

29 in

Package Weight

2.96 lb

Package Width

6 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

450

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

PARTIALLY COATED

Logistics

Carton Quantity

500

Minimum Pack Quantity

50

Pallet Quantity

25000