

Brand: Burndy
Catalog ID: CTSS675700FC304Q
Catalog Number
CTSS675700FC304Q
Connector Type
FULLY COATED
Material
304 Stainless Steel
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Fully Coated SS Ties
Product Type
Self Locking Steel Ball
Rating - Minimum Tensile Strength lbs
675
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810647219
UPC 14 Digit GTIN
00781810647219
Dimension - Bundle Diameter Max inch
7.09
Dimension - L Length Overall mm
700 mm
Dimension - Length Overall inch
27.56 in
Dimension - Width inch
0.62 in
Dimension - Width mm
15.9 mm
Length
27.56 in
Package Height
1 in
Package Length
31.75 in
Package Weight
2.12 lb
Package Width
6 in
Width
0.62 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
675
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Connector Type
FULLY COATED
Carton Quantity
400
Minimum Pack Quantity
25
Pallet Quantity
12800