BURNDY
CTSS675800PC304Q, 304 SS Tie, 8" Bundle, Partial Coat
Image of CTSS675800PC304Q CTSS675800PC304Q, 304 SS Tie, 8" Bundle, Partial Coat
Image of CTSS675800PC304Q CTSS675800PC304Q, 304 SS Tie, 8" Bundle, Partial Coat

CTSS675800PC304Q, 304 SS Tie, 8" Bundle, Partial Coat

Brand: Burndy

Catalog ID: CTSS675800PC304Q

Semi coated stainless steel cable ties 304 grade, Tensile strength: 675 Lb, 39.37" L, 0.62" W, 8.11" Bundle Dia.

Stainless Steel Cable Tie - Partially Coated

General

Catalog Number

CTSS675800PC304Q

Connector Type

PARTIALLY COATED

Material

304 Stainless Steel

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Partially Coated SS Ties

Product Type

Self Locking Steel Ball

Rating - Minimum Tensile Strength lbs

675

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647707

UPC 14 Digit GTIN

00781810647707

Dimensions

Dimension - Bundle Diameter Max inch

8.11

Dimension - L Length Overall mm

1000 mm

Dimension - Length Overall inch

39.37 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Length

39.37 in

Package Height

1.25 in

Package Length

43.5 in

Package Weight

2.9 lb

Package Width

4.5 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

675

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

PARTIALLY COATED

Logistics

Carton Quantity

300

Minimum Pack Quantity

25

Pallet Quantity

6300