BURNDY
CTSS900600304L, 304 SS Tie, 900 Lb Tensile, 23.62" Long
Image of CTSS900600304L CTSS900600304L, 304 SS Tie, 900 Lb Tensile, 23.62" Long

CTSS900600304L, 304 SS Tie, 900 Lb Tensile, 23.62" Long

Brand: Burndy

Catalog ID: CTSS900600304L

Uncoated stainless steel cable ties 304 grade, Tensile strength: 920 Lb, 23.62" L, 0.62" W, 6.07" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

General

Catalog Number

CTSS900600304L

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

920

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810651612

UPC 14 Digit GTIN

00781810651612

Dimensions

Dimension - Bundle Diameter Max inch

6.07

Dimension - L Length Overall mm

600 mm

Dimension - Length Overall inch

23.62 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Length

23.62 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

920

Operational

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Configuration

Connector Type

UNCOATED

Logistics

Carton Quantity

500

Minimum Pack Quantity

50

Pallet Quantity

16000