BURNDY
CTZ100400C6, Cable Tie, 4" Max Bundle, 100 Lb Tensile, Blue, TEFZEL
Image of CTZ100400C6 CTZ100400C6, Cable Tie, 4" Max Bundle, 100 Lb Tensile, Blue, TEFZEL

CTZ100400C6, Cable Tie, 4" Max Bundle, 100 Lb Tensile, Blue, TEFZEL

Brand: Burndy

Catalog ID: CTZ100400C6

100 LB., 4.00" BUNDLE DIAMETER, 14.5" LONG, 100 PCS BAG, COLOR BLUE.

  • TEFZEL® Fluropolymer ties feature a low smoke density with excellent flammability rating (UV 94VO)
  • Tolerates extreme high and low temperatures
  • Distinctive aqua blue color
  • Operating Temperature: -112 F (-80 C) low to 338 F (170 C) high

General

Catalog Number

CTZ100400C6

Material

ETHYLENE CHLORO TRI-FLUORO ETHYLENE

UPC

621945514454

Dimensions

Length

14.5 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

2500

Minimum Pack Quantity

100

Pallet Quantity

1