BURNDY
CUW26RECG5, Deadend Clamp, #6-2/0 ACSR ASC
Image of CUW26RECG5 CUW26RECG5, Deadend Clamp, #6-2/0 ACSR ASC

CUW26RECG5, Deadend Clamp, #6-2/0 ACSR ASC

Brand: Burndy

Catalog ID: CUW26RECG5

Accom: #6 - 2/0 ACSR #6 - 2/0 ASC.

  • Copper Deadend
  • Accommodates #6-2/0 ACSR, #6-2/0 ASC

General

Catalog Number

CUW26RECG5

Connector Type

Deadend

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Plated

Y

Plating Type

Tin - Electro Plated

UPC

621945007857

UPC 14 Digit GTIN

00621945007857

Dimensions

Dimension - Height fraction

3-22/25 in

Dimension - Height inch

3.88 in

Dimension - Height mm

98.6 mm

Dimension - L Length Overall mm

213 mm

Dimension - Length Overall inch

8.38 in

Dimension - Width fraction

3-15/79 in

Dimension - Width inch

3.19 in

Dimension - Width mm

81 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Size Range

6 (6/1) Turkey AWG-2/0 (6/1) Quail AWG

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

6 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Deadend

Logistics

Minimum Pack Quantity

1