BURNDY
CUW32RE, Deadend Clamp, Aluminum Alloy
Image of CUW32RE CUW32RE, Deadend Clamp, Aluminum Alloy

CUW32RE, Deadend Clamp, Aluminum Alloy

Brand: Burndy

Catalog ID: CUW32RE

Deadend Clamp, High Strength Al Alloy, 3/0 AWG - 350 kcmil Al, 3/0 AWG - 336.4 kcmil ACSR, 10.00" L.

  • High strength aluminum clamp for deadending primary distribution lines
  • Straight-line design with hot stick lifting-eye, pulling-eye
  • Captured, angled U-bolts
  • Snub-pocket V-shaped, range-taking conductor groove and galvanized steel U-bolts provide high holding strength

General

Application

For Aluminum, ACSR, 6201 And 5005, Deadending Primary Distribution Lines

Catalog Number

CUW32RE

Connector Type

Deadend

EU RoHS Indicator

Yes

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

Sub Brand

DEADEND CLAMP

Type

CUW-R-E

UPC

781810092125

UPC 14 Digit GTIN

00781810092125

Dimensions

Dimension - B Length fraction

4-4/21 in

Dimension - B Length inch

4.19 in

Dimension - F Width Center to Center inch

0.72 in

Dimension - Height fraction

4-3/50 in

Dimension - Height inch

4.06 in

Dimension - Height mm

103.1 mm

Dimension - L Length Overall mm

267 mm

Dimension - Length Overall inch

10.5 in

Dimension - Width fraction

3-29/50 in

Dimension - Width inch

3.58 in

Dimension - Width mm

91 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AAAC 5005 Size

195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 5005 Size Range

195.7 (7) kcmil-394.5 (19) kcmil

Conductor - AAAC 6201 Size

195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 6201 Size Range

195.7 (7) kcmil-394.5 (19) kcmil

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-336.4 (26/7) Linnet kcmil

Conductor - AL Str Size

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

3/0 AWG-350 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Deadend

Logistics

Minimum Pack Quantity

5