Brand: Burndy
Catalog ID: CUW44E
Catalog Number
CUW44E
Connector Type
Deadend
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Plated
Y
Plating Type
Bright Dipped
UPC
781810091753
UPC 14 Digit GTIN
00781810091753
Dimension - B Length fraction
3-1/4 in
Dimension - B Length inch
3.25 in
Dimension - Height fraction
3-3/8 in
Dimension - Height inch
3.3 in
Dimension - Height mm
83.8 mm
Dimension - L Length Overall mm
222 mm
Dimension - Length Overall inch
8.75 in
Dimension - Width fraction
4-44/83 in
Dimension - Width inch
4.53 in
Dimension - Width mm
115 mm
Conductor - Copper Str Size
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
500 kcmil-1000 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
1