Brand: Burndy
Catalog ID: Y46REPKITB
Kit includes: (2) Buttons, (2) Springs, (2) Pins
Application
Repair Kit, Seals
Application - For Use On
Use with Y46 and PAT46 Series Crimpers
Catalog Number
Y46REPKITB
Crimp Force Capacity
15 ton
EU RoHS Indicator
Yes
Sub Brand
HYPRESS
Tool Type
Accessory
Type
Y46 Die Buttion Repair Kit
UPC
781810008621
Weight
0.14 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
15 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
(2) Die Pins, (2) Die Pin Springs, (2) Die Buttons