BURNDY
Image of PT49311 Die Button Repair Kit for MD6/MD7 Crimpers

Die Button Repair Kit for MD6/MD7 Crimpers

Brand: Burndy

Catalog ID: PT49311

Die Button Repair Kit for MD6/MD7.

  • Die button repair kit for MD6 and MD7 crimper
  • Contains 2 of each: die button, release spring, and die pin

General

Application

Repair Kit, Die Button

Application - For Use On

MD6, MD7 Mechanical Crimpers

Catalog Number

PT49311

EU RoHS Indicator

Sub Brand

DIE BUTTON KIT

Tool Type

Repair Kit

Type

Die Button Repair Kit

UPC

781810815502

UPC 14 Digit GTIN

00781810815502

Dimensions

Dimension - Thread Size

-

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.02 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Package Contents

(2) Die Pins, (2) Die Pin Springs, (2) Die Buttons

Pallet Quantity

12000