BURNDY
Image of MY2911C Dieless Mechanical Crimper, Covered Handles, #8 Str - 250 kcmil Copper Code, #8 Str - 4/0 Str Copper Flex, 30 Navy - 250 Navy Copper Navy Cable
Image of MY2911C Dieless Mechanical Crimper, Covered Handles, #8 Str - 250 kcmil Copper Code, #8 Str - 4/0 Str Copper Flex, 30 Navy - 250 Navy Copper Navy Cable

Dieless Mechanical Crimper, Covered Handles, #8 Str - 250 kcmil Copper Code, #8 Str - 4/0 Str Copper Flex, 30 Navy - 250 Navy Copper Navy Cable

Brand:

Burndy

Catalog ID:

MY2911C

Dieless Crimper, Covered Handles, #8 Str-250 kcmil CU Code, #8 Str-4/0 Str CU Flex, 30-250 Navy CU Navy Cable.

Product details

General

Application

Crimping

Application - For Use On

#8-250 kcmil CU Code, 30 Navy-250 Navy CU Navy Cable, #8-4/0 Flex CU Mine Machine Cable

Catalog Number

MY2911C

Die Type

Dieless

Finish Type

Black Matte

Tool Type

Mechanical Dieless Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810011164

UPC 12 Digit

7818100111644

Dimensions

Dimensions

22.65 in x 4.86 in x 1.12 in

Height

1.12 in

Length

22.65 in

Weight

8 lb

Width

4.86 in

Conductor Related

Crimping Ranges

#8 Str. - 250 kcmil, 30 Navy - 250 Navy, #8 Str. - 4/0 Str

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads