
Brand: Burndy
Catalog ID: MY284
Application
Crimping
Application - For Use On
#8-4/0 AWG Aluminum Aircraft Cable (YAV-A-L, YSV-A-L, YAV-A-R)
Catalog Number
MY284
Die Type
Dieless
Finish Type
Black Matte
Tool Type
Mechanical Dieless Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810461969
UPC 14 Digit GTIN
00781810461969
Dimensions
22.65 in x 4.86 in x 1.12 in
Height
1.12 in
Length
22.65 in
Weight
8 lb
Width
4.86 in
Crimping Ranges
#8 Str. - 4/0 Str.
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Tool only