BURNDY
Image of DUW31 DUW31, Deadend Clamp, Copper Alloy

DUW31, Deadend Clamp, Copper Alloy

Brand: Burndy

Catalog ID: DUW31

High strength corrosion resistant copper alloy strain clamp with three DURIUM U-bolts and single serrated saddle; Galvanized steel clevis pin; For Copper Conductors; RoHS Compatible; Material: Copper; Finish: Bright Dipped; Conductor Range (Main/Primary): 4/0 Str - 350 KCMIL.

  • High strength, corrosion resistant copper alloy strain clamp
  • Three silicon bronze U-bolts
  • Single serrated saddle
  • Galvanized steel clevis pin

General

Catalog Number

DUW31

Connector Type

Deadend

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810013434

UPC 14 Digit GTIN

00781810013434

Dimensions

Dimension - B Length fraction

4-14/25 in

Dimension - B Length inch

4.56 in

Dimension - Height fraction

1-47/50 in

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - L Length Overall mm

249 mm

Dimension - Length Overall inch

9.81 in

Dimension - Width fraction

2-11/25 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

4/0 AWG-350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Deadend

Logistics

Carton Quantity

1

Minimum Pack Quantity

4

Pallet Quantity

1