BURNDY
DUW44, Deadend Clamp, 500-1000 kcmil Copper
Image of DUW44 DUW44, Deadend Clamp, 500-1000 kcmil Copper

DUW44, Deadend Clamp, 500-1000 kcmil Copper

Brand: Burndy

Catalog ID: DUW44

Cu Deadend clamp, 500-1000 kcmil.

  • High strength, corrosion resistant copper alloy strain clamp
  • Three silicon bronze U-bolts
  • Single serrated saddle
  • Galvanized steel clevis pin

General

Catalog Number

DUW44

Connector Type

Deadend

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

Y

Plating Type

Bright Dipped

UPC

781810013458

UPC 14 Digit GTIN

00781810013458

Dimensions

Dimension - B Length fraction

5-1/4 in

Dimension - B Length inch

5.25 in

Dimension - Height fraction

2-64/79 in

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - L Length Overall mm

290 mm

Dimension - Length Overall inch

11.43 in

Dimension - Width fraction

3-11/50 in

Dimension - Width inch

3.22 in

Dimension - Width mm

82 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

500 kcmil-1000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Deadend

Logistics

Carton Quantity

2

Minimum Pack Quantity

10

Pallet Quantity

210