BURNDY
DUW44A, Deadend Strain Clamp without Pulling Eye, Aluminum Alloy
Image of DUW44A DUW44A, Deadend Strain Clamp without Pulling Eye, Aluminum Alloy

DUW44A, Deadend Strain Clamp without Pulling Eye, Aluminum Alloy

Brand: Burndy

Catalog ID: DUW44A

Al Alloy Deadend Strain Clamp, Without Pulling Eye, 500 - 1000 kcmil Al, 397.5 - 900 kcmil ACSR.

  • High strength cast aluminum alloy clamp recommended for strain bus applications
  • Three galvanized steel U-bolts, single saddle, and headed clevis pin provide high holding strength

General

Catalog Number

DUW44A

Connector Type

Deadend

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

UPC

781810013359

UPC 14 Digit GTIN

00781810013359

Dimensions

Dimension - B Length fraction

6-4/21 in

Dimension - B Length inch

6.19 in

Dimension - Height fraction

3-3/8

Dimension - Height inch

4.61 in

Dimension - Height mm

117.1 mm

Dimension - Hole Size fraction

1-1/4

Dimension - Hole Size inch

1.25 in

Dimension - Hole Size mm

32 mm

Dimension - L Length Overall mm

314 mm

Dimension - Length Overall inch

12.38 in

Dimension - Width fraction

3-5/8 in

Dimension - Width inch

3.56 in

Dimension - Width mm

90 mm

Dimension - Z (inch)

2.94 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AAAC 5005 Size

465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil

Conductor - AAAC 5005 Size Range

465.4 (19) kcmil-927.2 (37) kcmil

Conductor - AAAC 6201 Size

465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil

Conductor - AAAC 6201 Size Range

465.4 (19) kcmil-927.2 (37) kcmil

Conductor - ACSR Str Size

397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil

Conductor - ACSR Str Size Range

397.5 (30/7) Larkspur kcmil-900 (54/7) Canary kcmil

Conductor - AL Str Size

500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Size Range

500 kcmil-1000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Deadend

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1