BURNDY
Image of E3C34G1 E3C34G1, Substation - Copper Tap Adapter
Image of E3C34G1 E3C34G1, Substation - Copper Tap Adapter

E3C34G1, Substation - Copper Tap Adapter

Brand:

Burndy

Catalog ID:

E3C34G1

Multi-tap, range-taking cast copper alloy connector designed to take 3 conductors from a single secondary transformer outlet.

  • Copper Transformer Tap Adapter
  • Tension Rating: ANSI C119.4 Class 3 (Non Tension)
  • Multi-tap, range-taking cast copper alloy connector designed to take 3 conductors from a single secondary transformer outlet

Features: Multi-Tap, Range-Taking Cast Copper Alloy Connector Designed To Take 2, 3 Or 4 Conductors From A Single Secondary Transformer Outlet, Torque: 480 IN-LB, Number Of Conductors: 3, Bolt Size: 1/2-13, Rod Diameter: 0.78 IN

Product details

General

Application

Substation

Catalog Number

E3C34G1

Connector Type

T-Connector

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Plated

Y

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

Adapters

UPC

781810002070

UPC 12 Digit

7818100020700

Dimensions

Dimension - D inch

3.75 in

Dimension - Height fraction

3-7/8

Dimension - Height inch

3.88 in

Dimension - Height mm

98.6 mm

Dimension - L Length Overall mm

159 mm

Dimension - Length Overall inch

6.25 in

Dimension - Pin Diameter inch

0.78 in

Dimension - Width fraction

5-1/4 in

Dimension - Width inch

5.25 in

Dimension - Width mm

133 mm

Conductor Related

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

1/0 -500 kcmil

Conductor Size

1/0 -500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

3

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1