
Brand: Burndy
Catalog ID: EA34
Catalog Number
EA34
Connector Type
Rotational Clamp
Installation Torque Recommended in-lb
375 LBS/in
Material
Copper
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
VERSILUG™
Type
Bolted Lugs & Terminals
UPC
781810326350
UPC 14 Digit GTIN
00781810326350
Dimension - B Length fraction
1-47/50 in
Dimension - B Length inch
1.94 in
Dimension - Bolt Size fraction
1/2
Dimension - Height fraction
2-1/4
Dimension - Height inch
2.25 in
Dimension - Height mm
57.2 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4.00 in
Dimension - N inch
0.81 in
Dimension - Pad Width fraction
1-3/8 in
Dimension - Pad Width inch
1.38 in
Dimension - Stud Size inch
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - Copper Str Size
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
250 kcmil-500 kcmil
Conductor Size
250-500 KCMIL
Conductor Type
CU C Str-Size
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
375 LBS/in
Temperature Rating
194
Connector Type
Rotational Clamp
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Minimum Pack Quantity
6
Packaging Type
Box