Brand: Burndy
Catalog ID: WDIETREE
Application
Storage
Application - For Use On
Use with W and X Dies
Catalog Number
WDIETREE
Die Type
W Die and X Die
EU RoHS Indicator
Yes
Material
Nylon
Sub Brand
ACCESSORY
Type
W-Die for Hydraulic Crimping Tools (set)
UPC
781810347508
UPC 14 Digit GTIN
00781810347508
Dimensions
6.37 in x 1.87 in x 0.5 in
Height
0.5 in
Length
6.37 in
Width
1.87 in
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Holder only (W and X Dies sold separately)