BURNDY
PATRIOT® Series, 1500 Series Battery Cutter for Copper and Aluminum, No Battery, No Charger, Nylon Pro Bag
Image of PATCUT1500LCBPB PATRIOT® Series, 1500 Series Battery Cutter for Copper and Aluminum, No Battery, No Charger, Nylon Pro Bag

PATRIOT® Series, 1500 Series Battery Cutter for Copper and Aluminum, No Battery, No Charger, Nylon Pro Bag

Brand: Burndy

Catalog ID: PATCUT1500LCBPB

PATCUT1500 Battery Cutter for CU/AL, No Battery or Charger, Nylon Pro Bag.

The PATRIOT® PATCUT1500 offers the broadest cutting range in its class - up to 1500 kcmil Aluminum and 1000 kcmil Copper (soft drawn) with its large cutting blade design. These cutters feature a variable speed trigger and a forward/reverse switch with a locking position. A large, strategically placed, non-skid bumper adds stability while cutting and an LED Worklight for increased visibility to ensure safe operation.

  • Variable speed trigger
  • Forward/Reverse switch features a locking position
  • Large, strategically placed, non-skid bumper
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah Makita batteries

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT1500LCBPB

Container Type

Nylon Pro Bag

EU RoHS Indicator

No

Power Source

No Charger

Series

PATRIOT® Series

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945562417

Dimensions

Dimensions

6 in x 4.38 in x 15.5 in

Height

15.5 in

Length

6 in

Weight

6.9 lb

Width

4.38 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Aluminum up to 1500 kcmil, Copper (Soft Drawn) up to 1000 kcmil (Do Not Cut Steel or ACSR)

Certifications And Compliance

EU RoHS Indicator

No

UL Listed

No

Operational

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

No Charger

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Cutter, Lanyard, Nylon Pro Bag

Pallet Quantity

12