BURNDY
1500 Series Battery Cutter for CU/AL, Pro Bag, 3Ah Makita Battery
Image of PATCUT1500LIPB 1500 Series Battery Cutter for CU/AL, Pro Bag, 3Ah Makita Battery
Image of PATCUT1500LIPB 1500 Series Battery Cutter for CU/AL, Pro Bag, 3Ah Makita Battery
play
PATCUT1500 Series Cutter
play
BURNDY Pro Bag, BURNDY Minute

1500 Series Battery Cutter for CU/AL, Pro Bag, 3Ah Makita Battery

Brand: Burndy

Catalog ID: PATCUT1500LIPB

PATRIOT® Series, 1500 Series Battery Cutter for Copper and Aluminum, Nylon Pro Bag, Makita (1) 3.0Ah 18V Li-Ion Battery, 120V-AC Charger

The PATRIOT® PATCUT1500 offers the broadest cutting range in its class - up to 1500 kcmil Aluminum and 1000 kcmil Copper (soft drawn) with its large cutting blade design. These cutters feature a variable speed trigger and a forward/reverse switch with a locking position. A large, strategically placed, non-skid bumper adds stability while cutting and an LED Worklight for increased visibility to ensure safe operation.

  • Variable speed trigger
  • Forward/Reverse switch features a locking position
  • Large, strategically placed, non-skid bumper
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah Makita batteries

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT1500LIPB

Container Type

Nylon Pro Bag

EU RoHS Indicator

Power Source

120V-AC Charger

Product Type

Copper & Aluminum Cutter

Recharge Time

0.5 h

Series

PATRIOT® Series

Sub Brand

PATRIOT® Cutter

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945562394

Dimensions

Dimensions

6 in x 4.38 in x 15.5 in

Height

15.5 in

Length

6 in

Weight

6.9 lb

Width

4.38 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Aluminum up to 1500 kcmil, Copper (Soft Drawn) up to 1000 kcmil (Do Not Cut Steel or ACSR)

Certifications And Compliance

EU RoHS Indicator

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Cutter, (1) Battery, Charger, Lanyard, Nylon Pro Bag

Pallet Quantity

12