
Brand: Burndy
Catalog ID: EP102
Application
Pumping
Application - For Use On
Use with 10,000 psi Remote Hydraulic Crimpers and Cutters
Catalog Number
EP102
Power Source
1/2 HP 220/230V-AC; 50/60 Hz Motor
Series
Tool Type
Pump, Electric Hydraulic
Type
Pump
UPC
781810033548
UPC 14 Digit GTIN
00781810033548
Dimensions
18.5 in x 11.75 in x 17.5 in
Height
17.5 in
Length
18.5 in
Weight
68 lb
Width
11.75 in
Current Draw Max
10 Amperes
Standards - RoHS Compliance Status
CM
Power Source
1/2 HP 220/230V-AC; 50/60 Hz Motor
Minimum Pack Quantity
1
Package Contents
Pump only