BURNDY
Image of EQC632C1 EQC632C1, Transformer Grounding Connector
Image of EQC632C1 EQC632C1, Transformer Grounding Connector

EQC632C1, Transformer Grounding Connector

Brand: Burndy

Catalog ID: EQC632C1

Transformer Grounding Connector, #8 Solid - #2 Str, 1/2" Stud Size, Fits all standard EEI-NEMA Distribution Transformers

  • Equipment grounding connection point that installs within an equipment ground nut
  • Fits all standard EEI-NEMA distribution transformers as a tank grounding terminal

General

Catalog Number

EQC632C1

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Secondary Underground>Transformer Connectors

Product Type

Mechanical

UPC

781810121009

UPC 14 Digit GTIN

00781810121009

Dimensions

Dimension - Height inch

1.44 in

Dimension - Height mm

36.6 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.44 in

Dimension - Stud Size inch

25/64

Dimension - Width inch

0.90 in

Dimension - Width mm

23 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

4000