BURNDY
Ergonomic Full Cycle Ratchet Hand Crimper Kit: Y122CMR, carrying case, select YA-L, YAV, YAV-L, YS-L, and YSV Standard Barrel terminals and splices
Image of Y122CMRCIKIT Ergonomic Full Cycle Ratchet Hand Crimper Kit: Y122CMR, carrying case, select YA-L, YAV, YAV-L, YS-L, and YSV Standard Barrel terminals and splices

Ergonomic Full Cycle Ratchet Hand Crimper Kit: Y122CMR, carrying case, select YA-L, YAV, YAV-L, YS-L, and YSV Standard Barrel terminals and splices

Brand: Burndy

Catalog ID: Y122CMRCIKIT

Ergonomic Full Cycle Ratchet Crimper Kit: Y122CMR, case, select Standard Barrel terminals and splices.

  • Y122CMR ratchet crimper
  • 14 various standard barrel connector sizes
  • Metal carry case.

General

Application

Crimping

Application - For Use On

#12-2 AWG Copper Terminals and Splices and #14-4 AWG Thin-Wall C-Taps

Catalog Number

Y122CMRCIKIT

Die Type

Rotating Die Wheel

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

621945449541

UPC 14 Digit GTIN

00621945449541

Dimensions

Dimension - Thread Size

-

Dimensions

17.85 in x 7.38 in x 2.06 in

Height

2.06 in

Length

17.85 in

Weight

13 lb

Width

7.38 in

Conductor Related

Crimping Ranges

#12 AWG - #2 AWG Copper Stranded, Solid, and Flex

Logistics

Minimum Pack Quantity

1

Package Contents

(1 each) Y122CMR, Y1MRKITCASE, Y122CMRSOMI, (15 each) YAV10T3, YA8CL, YA8CL1, YA6CL, YAV6CLTC14FX, YA4CL, YAV4CLTC516FX, YA2CL, YAV2CLTC516FX, YSV10, YS8CL, YS6CL, YS4CL, YS2CL