
Brand: Burndy
Catalog ID: ES25A25A
Application
For Insulated Combinations Of Copper, Aluminum, ACSR Compressed Conductors And In Overhead Distribution
Catalog Number
ES25A25A
Color Code - Side A
Yellow
Color Code - Side B
Yellow
Die Index
BG or 5/8
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Y
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
INSULINK
Trade Name
INSULINK™
Type
Insulated Service Entrance Connectors
UPC
781810013939
UPC 14 Digit GTIN
00781810013939
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size A
1/0 AWG
Conductor - AL Str Size A Range
1/0 AWG
Conductor - AL Str Size B
1/0 AWG
Conductor - AL Str Size B Range
1/0 AWG
Conductor - Copper Str Size A
1/0
Conductor - Copper Str Size A Range
1/0
Conductor - Copper Str Size B
1/0
Conductor - Copper Str Size B Range
1/0
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
24000