BURNDY
Image of ES25R2R ES25R2R, Insulated AL Service Entrance Compression Sleeve
Image of ES25R2R ES25R2R, Insulated AL Service Entrance Compression Sleeve

ES25R2R, Insulated AL Service Entrance Compression Sleeve

Brand: Burndy

Catalog ID: ES25R2R

Insulated AL service entrance compression sleeve for combinations of insulated CU, AL and ACSR conductors, Color Code: Yellow (Side A), Red (Side B).

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

Product details

General

Application

For Insulated Combinations Of Copper, Aluminum, ACSR Compressed Conductors And In Overhead Distribution

Catalog Number

ES25R2R

Color Code - Side A

Yellow

Color Code - Side B

Red

Die Index

BG or 5/8

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

INSULINK

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810149102

UPC 14 Digit GTIN

00781810149102

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size A

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Size A Range

1 (6/1) Robin AWG-1/0 (6/1) Raven AWG

Conductor - ACSR Str Size B

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size B Range

2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size A

1/0 AWG;1 AWG (19 Str.)

Conductor - AL Str Size A Range

1/0 AWG-1 AWG (19 Str.)

Conductor - AL Str Size B

2 AWG;1 AWG

Conductor - AL Str Size B Range

2 AWG-1 AWG

Conductor - Copper Str Size A

1/0 AWG;1 AWG (19 Str.)

Conductor - Copper Str Size A Range

1/0 AWG-1 AWG (19 Str.)

Conductor - Copper Str Size B

2 AWG;1 AWG

Conductor - Copper Str Size B Range

2 AWG-1 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

24000