BURNDY
Image of ES2W4W ES2W4W, Insulated AL Service Entrance Compression Sleeve
Image of ES2W4W ES2W4W, Insulated AL Service Entrance Compression Sleeve

ES2W4W, Insulated AL Service Entrance Compression Sleeve

Brand:

Burndy

Catalog ID:

ES2W4W

Insulated AL service entrance compression sleeve for combinations of insulated CU, AL and ACSR conductors, Color Code: Orange (Side A), Blue (Side B).

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

Features: Pre-Insulated Service Entrance Compression Connector Installed With OH25, OUR840 And MD6 HYTOOL As Well As Y35 And Y750 HYPRESS Tools, Polyethylene Caps Prevent Dirt From Accumulating In Barrel, Grip Cable For Easy Two-Hand Installation, And Seal Out Moisture, Aluminum Connector Is Anchored To Jacket, Assuring The Connector Is Under The Die When Crimping, Nylon Jacket Insulates Connector Electrically And Protects Against Water And Weather, Superior Color Coding, Pre-Filled With PENETROX Joint Compound, Tools, Die Set Catalog Number, And (number Of Crimps): HYTOOL: OH25 Tool, (1), MD6, MD7 Tool, (3), MD6, MD7 Tool, W-BG Die, (1), OUR840 Tool, X-NBG Die, (1), HYPRESS: Y35 Tool, U-BG Die, (1), Y750 Tool, Die Index: BG Element A, Color Code: Orange (Side A), Blue (Side B), Conductor Type: Side A And Side B: ACSR, Aluminum, Copper

Product details

General

Application

For Insulated Combinations Of Copper, Aluminum, ACSR Compressed Conductors And In Overhead Distribution

Catalog Number

ES2W4W

Color Code - Side A

Orange

Color Code - Side B

Blue

Die Index

BG or 5/8

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Sub Brand

INSULINK

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810141953

UPC 12 Digit

7818101419533

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size A

4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size A Range

4 (6/1) Swan AWG-4 (7/1) Swanate AWG

Conductor - ACSR Str Size B

6 (6/1) Turkey AWG

Conductor - ACSR Str Size B Range

6 (6/1) Turkey AWG

Conductor - AL Str Size A

4 AWG;3 AWG

Conductor - AL Str Size A Range

4 AWG-3 AWG

Conductor - AL Str Size B

6 AWG;5 AWG

Conductor - AL Str Size B Range

6 AWG-5 AWG

Conductor - Copper Solid Size A

2 AWG

Conductor - Copper Solid Size A Range

2 AWG

Conductor - Copper Solid Size B

4 AWG

Conductor - Copper Solid Size B Range

2 AWG

Conductor - Copper Str Size A

4 AWG;3 AWG

Conductor - Copper Str Size A Range

4 AWG-3 AWG

Conductor - Copper Str Size B

6 AWG;5 AWG

Conductor - Copper Str Size B Range

6 AWG-5 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

24000