BURNDY
ES4R4R, Insulated AL Service Entrance Compression Sleeve
Image of ES4R4R ES4R4R, Insulated AL Service Entrance Compression Sleeve

ES4R4R, Insulated AL Service Entrance Compression Sleeve

Brand: Burndy

Catalog ID: ES4R4R

RUN/COURSE TAP/DERIVATION ACSR:6 S.B. 200% |6 S.B. 200% AL & CU:4 SOL-4 STR.|4 STR.-4 STR. COLOR/COULEUR: A-ORANGE, B-ORANGE.

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

General

Catalog Number

ES4R4R

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810420423

UPC 14 Digit GTIN

00781810420423

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Str Size A

4 AWG

Conductor - ACSR Str Size B

4 AWG

Conductor - AL Str Size A

4 AWG

Conductor - AL Str Size B

4 AWG

Conductor - Copper Str Size A

4 AWG

Conductor - Copper Str Size B

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

24000