
Brand: Burndy
Catalog ID: 65
Catalog Number
65
Material
Copper Mill Scale
UPC
840072006001
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
160
Pallet Quantity
5760