BURNDY
EXTREME 33, All-Weather Insulating Tape, 3/4"x66'
Image of EXTREME 33 EXTREME 33, All-Weather Insulating Tape, 3/4"x66'
New

EXTREME 33, All-Weather Insulating Tape, 3/4"x66'

Brand: Burndy

Catalog ID: EXTREME 33

EXTREME 33 PVC Tape is a premium-grade, all-weather insulating solution designed to tackle the toughest conditions. Pressure-sensitive PVC tape is crafted from highly elastic base material combined with a strong adhesive ensuring both flexibility and a secure bond. The EXTREME 33 is engineered to maintain its performance across a wide temperature range, making it an ideal choice for applications requiring durability in both cold and hot environments. WIth its superior resistance to environmental factors and excellent insulating properties, this tape is perfect for providing reliable electrical and mechanical protection.

  • Broad Temperature Range - performs consistently in temperatures ranging from 10°C to 105°C
  • All-Weather Suitability - engineered to withstand low temperatures and varying weather conditions without compromising its integrity
  • High Resistance Levels - offers excellent resistance to abrasion, moisture, alkalis, acids, and corrosion, enhancing durability and lifespan
  • Moisture-Tight Protection - provides a moisture-tight seal that ensures electrical and mechanical protection, suitable to 600 Volts
  • Quality - meets stringent safety and quality standards (ASTM D 1000, ASTM4325, RoHS Compliant)
  • Versatile Application - conformable and easy to apply, this tape adheres well to irregular surfaces, making it versatile for various insulation needs

General

Catalog Number

EXTREME 33

Color

Black

UPC

621945720725

Dimensions

Dimensions

66 ft x 0.75 in x 0.05 in

Height

0.05 in

Length

66 ft

Weight

4 oz

Width

0.75 in

Certifications And Compliance

Certified Listed

  • ASTM D-1000
  • ASTM4325
  • RoHS Compliant

Logistics

Carton Quantity

160