BURNDY
Image of FCB634N FCB634N, Substation - Copper Tap Adapter
Image of FCB634N FCB634N, Substation - Copper Tap Adapter

FCB634N, Substation - Copper Tap Adapter

Brand: Burndy

Catalog ID: FCB634N

Transformer tap adapter, Tin plated.

  • Cast in one piece copper alloy
  • Transformer tap adapter designed to accommodate NEMA drilled terminals taps from a single secondary transformer outlet
  • Tin-Plated

Product details

General

Application

Substation

Catalog Number

FCB634N

Connector Type

T-Connector

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

4

Plated

Y

Plating Type

Tin

Sub Brand

XFMR CONN

Type

T-Connector

UPC

781810002094

UPC 14 Digit GTIN

00781810002094

Dimensions

Dimension - Height fraction

5-1/4 in

Dimension - Height inch

5.25 in

Dimension - Height mm

133.4 mm

Dimension - L Length Overall mm

95 mm

Dimension - Length Overall inch

3.75 in

Dimension - P inch

2.25 in

Dimension - Pin Diameter fraction

1/2 in

Dimension - Pin Diameter inch

.50 in

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads