BURNDY
FD64C5T10U, Substation - Copper Stud Connector
Image of FD64C5T10U FD64C5T10U, Substation - Copper Stud Connector

FD64C5T10U, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD64C5T10U

Copper Stud Connectors.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerlive of stud
  • Pad is finished on both sides with 4-hole NEMA drilling
  • Please contact factory for other sizes, combinations, plating variants and availability

General

Application

Substation

Catalog Number

FD64C5T10U

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Configuration

3x3 - Undrilled

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810118818

UPC 14 Digit GTIN

00781810118818

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

3/4 in

Dimension - Pin Diameter inch

0.750 in

Dimension - Threads per inch

10

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Physical Attribute - Pad Configuration

3x3 - Undrilled

Physical Attribute - Pad Orientation

In-line

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1