BURNDY
FD655D6U, Substation - Copper Stud Connector, 4-Hole Pad, 1-1/8" Stud to NEMA Pad
Image of FD655D6U FD655D6U, Substation - Copper Stud Connector, 4-Hole Pad, 1-1/8" Stud to NEMA Pad

FD655D6U, Substation - Copper Stud Connector, 4-Hole Pad, 1-1/8" Stud to NEMA Pad

Brand: Burndy

Catalog ID: FD655D6U

Copper Stud Connector, 1-1/8 IN Stud to 4 Hole NEMA Pad, 6.86 IN L.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

General

Application

Substation

Catalog Number

FD655D6U

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Configuration

4x4 - undrilled

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810221891

UPC 14 Digit GTIN

00781810221891

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - L Length Overall mm

174 mm

Dimension - Length Overall inch

6.86 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

1-1/8 in

Dimension - Pin Diameter inch

1.125 in

Dimension - Thread Size

3/8-12

Dimension - Threads per inch

12

Dimension - Width mm

101.6 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Physical Attribute - Pad Configuration

4x4 - undrilled

Physical Attribute - Pad Orientation

In-line

Logistics

Minimum Pack Quantity

1