BURNDY
FD67B8TN, Substation - Copper Stud Connector
Image of FD67B8TN FD67B8TN, Substation - Copper Stud Connector
Image of FD67B8TN FD67B8TN, Substation - Copper Stud Connector

FD67B8TN, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD67B8TN

Copper Stud Connectors.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

General

Application

Substation

Catalog Number

FD67B8TN

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Configuration

2x3 - 2 holes

Physical Attribute - Pad Orientation

In-line

Plated

Yes

Plating Type

Tin

Product Type

Mechanical

Type

Studs

UPC

781810110331

UPC 14 Digit GTIN

00781810110331

Dimensions

Dimension - B Length inch

2.18 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

171 mm

Dimension - Length Overall inch

6.75 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

2.00 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Thread Size

1/2-12

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Configuration

2x3 - 2 holes

Physical Attribute - Pad Orientation

In-line

Logistics

Minimum Pack Quantity

1