BURNDY
FD67D8, Substation - Copper Stud Connector
Image of FD67D8 FD67D8, Substation - Copper Stud Connector

FD67D8, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD67D8

Cast Copper Alloy Stud Connector, 1-1/2"-12 Stud, 4 Pad holes, 7.3 in Length, Stud to Flat Bar.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

General

Application

Substation

Catalog Number

FD67D8

Connector Type

Stud Connector

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

STUD CONNECTOR

Type

Studs

UPC

781810003589

UPC 14 Digit GTIN

00781810003589

Dimensions

Dimension - B Length fraction

2-9/50 in

Dimension - B Length inch

2.18 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

185 mm

Dimension - Length Overall inch

7.30 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Thread Size

1/2

Package Height

6.13 in

Package Length

9.38 in

Package Weight

19.52 lb

Package Width

7.44 in

Electrical Ratings

Amperage Rating

1450 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

1