Brand: Burndy
Catalog ID: FD67D8J0TN
Application
Substation
Catalog Number
FD67D8J0TN
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4 - 4 holes
Physical Attribute - Pad Orientation
In-line
Type
Studs
UPC
781810374795
UPC 14 Digit GTIN
00781810374795
Dimension - D inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.500 in
Conductor - Connection Combination
Stud to Pad
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4 - 4 holes
Physical Attribute - Pad Orientation
In-line
Carton Quantity
1
Minimum Pack Quantity
2