BURNDY
FD67T12134NTN, Substation - Copper Stud Connector
Image of FD67T12134NTN FD67T12134NTN, Substation - Copper Stud Connector

FD67T12134NTN, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD67T12134NTN

Copper Stud Connectors.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

General

Application

Substation

Catalog Number

FD67T12134NTN

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

In-line

Type

Studs

UPC

621945126213

UPC 14 Digit GTIN

00621945126213

Dimensions

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

1-1/2

Dimension - Pin Diameter inch

1.500 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

In-line

Logistics

Minimum Pack Quantity

1