
Brand: Burndy
Catalog ID: FD67T12144NTN
Application
Substation
Catalog Number
FD67T12144NTN
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x3 - 4 holes
Physical Attribute - Pad Orientation
In-line
Plated
Y
Plating Type
Tin - Electro Plated
Type
Studs
UPC
621945105324
UPC 14 Digit GTIN
00621945105324
Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
165 mm
Dimension - Length Overall inch
6.50 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter inch
1.500 in
Dimension - Thread Size
1/2-12
Dimension - Threads per inch
12
Conductor - Connection Combination
Stud to Bar
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Connector Type
Stud Connector
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x3 - 4 holes
Physical Attribute - Pad Orientation
In-line
Minimum Pack Quantity
1