BURNDY
FD687AD14T0TN, Substation - Aluminum Stud Connector
Image of FD687AD14T0TN FD687AD14T0TN, Substation - Aluminum Stud Connector

FD687AD14T0TN, Substation - Aluminum Stud Connector

Brand: Burndy

Catalog ID: FD687AD14T0TN

Copper Stud Connectors.

  • For use on stud to pads
  • Allows for bolting cable and tubing terminals to equipment studs
  • Hex captured bolts provide one-wrench installation

General

Application

Substation

Catalog Number

FD687AD14T0TN

Connector Type

Stud Connector

Material

Aluminum Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Orientation

In-line

Plated

Y

Plating Type

Tin - Electro Plated

Type

Studs

UPC

621945244559

UPC 14 Digit GTIN

00621945244559

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Stud Connector

Physical Attribute - Pad Orientation

In-line

Logistics

Minimum Pack Quantity

1