BURNDY
FD70D16, Substation - Copper Stud Connector
Image of FD70D16 FD70D16, Substation - Copper Stud Connector

FD70D16, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD70D16

Copper Alloy Substation Stud Connector, Mounting, Amperage Rating:3000 AMP Nominal,Installation Torque: 660 IN-LB, Stud Size:3-12.

  • For use on stud to pads
  • Allows for bolting cable and tubing terminals to equipment studs
  • Hex captured bolts provide one-wrench installation

General

Application

Substation

Catalog Number

FD70D16

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Configuration

4x4 - 4 holes

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810003251

UPC 14 Digit GTIN

00781810003251

Dimensions

Dimension - B Length fraction

2-22/25 in

Dimension - B Length inch

2.88 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

209 mm

Dimension - Length Overall inch

8.24 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.000 in

Dimension - Thread Size

5/8-12

Dimension - Threads per inch

12

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Amperage Rating

3000 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Physical Attribute - Pad Configuration

4x4 - 4 holes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1